CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC9649 - Y-Joint Fitting - Wrot Copper
    Press Fittings
        
    
        
            NIBCO PressACR fittings are the fastest, easiest way to join copper tubing systems. NIBCO® PressACR fittings are designed to join with seamless copper water tube in aira conditioniong and refrigeration applications  systems. The press fittings can also be installed underground. The NIBCO® PressACR fittings are user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® PressACR applies the proven performance of press technology to NIBCO high pressure ACR fittings. NIBCO® PressACR fittings features a full range of precision engineered copper fittings, accessories, pressing tools and jaws. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® PressACR copper fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9345200RPC PC9649 - Y-Joint Fitting - Wrot Copper  | 
                        
                                
                                                             9345250RPC PC9649 - Y-Joint Fitting - Wrot Copper  | 
                        
                                
                                                             9345300RPC PC9649 - Y-Joint Fitting - Wrot Copper  | 
                        
                                
                                                             9345350RPC PC9649 - Y-Joint Fitting - Wrot Copper  | 
                        
                                
                                                             9345400RPC PC9649 - Y-Joint Fitting - Wrot Copper  | 
                |||||
| UPC Code | N/A 039923430618 | N/A 039923430625 | N/A 039923430632 | N/A 039923430649 | N/A 039923430656 | |||||
| Type | N/A Y-Joint Fitting | |||||||||
| Size | N/A 3/8 | N/A 1/2 | N/A 5/8 | N/A 3/4 | N/A 7/8 | |||||
| Connection Type | N/A FTG X FTG | |||||||||
| Material | N/A Wrot Copper | |||||||||
| Description | N/A PC9649 3/8 OD FTG X FTG Y BIPOD JOINT | N/A PC9649 1/2 OD FTG X FTG Y BIPOD JOINT | N/A PC9649 5/8 OD FTG X FTG Y BIPOD JOINT | N/A PC9649 3/4 OD FTG X FTG Y BIPOD JOINT | N/A PC9649 7/8 OD FTG X FTG Y BIPOD JOINT | |||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                Press Couplings  | 
                                |||||||||
| Weight | N/A 0.2 lb | N/A 0.310 lb | N/A 0.510 lb | N/A 0.67 lb | N/A 1.02 lb | |||||
| 
                         | 
                ||||||||||
