
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC672-2 - Companion Flange CTS x Flange - Steel Flange/Wrot Outlet
Press Fittings
NIBCO® Press System® fittings are the fastest, easiest way to join copper tubing systems in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information.more NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() 9146550PC PC672-2 - Companion Flange CTS x Flange - Steel Flange/Wrot Outlet |
![]() 9146505PC PC672-2 - Companion Flange CTS x Flange - Steel Flange/Wrot Outlet |
![]() 9146655PC PC672-2 - Companion Flange CTS x Flange - Steel Flange/Wrot Outlet |
![]() 9146755PC PC672-2 - Companion Flange CTS x Flange - Steel Flange/Wrot Outlet |
||||
UPC Code | N/A 039923426710 | N/A 039923426734 | N/A 039923426741 | N/A 039923426758 | ||||
Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | ||||
Description | N/A PC672-2 2 CLASS 125/150 2-PC COMP FLANGE | N/A PC672-2 2 1/2 CLS 125/150 2-PC COMP FLNG | N/A PC672-2 3 CLASS 125/150 2-PC COMP FLANGE | N/A PC672-2 4 CLASS 125/150 2-PC COMP FLANGE | ||||
Type | N/A Flange | |||||||
Connection Type | N/A Ftg x Flange | |||||||
Material | N/A Copper | |||||||
Weight | N/A 5.485 lb | N/A 7.443 lb | N/A 8.629 lb | N/A 12.028 lb | ||||
|