CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC633 - Union P x P - Wrot Copper
    Press Fittings
        
    
        
            NIBCO® Press System® fittings are the fastest, easiest way to join copper tubing systems in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9256400PC PC633 - Union P x P – Wrot Copper  | 
                        
                                
                                                             9256500PC PC633 - Union P x P – Wrot Copper  | 
                        
                                
                                                             9256600PC PC633 - Union P x P – Wrot Copper  | 
                        
                                
                                                             9256630PC PC633 - Union P x P – Wrot Copper  | 
                        
                                
                                                             9256640PC PC633 - Union P x P – Wrot Copper  | 
                |||||
| UPC Code | N/A 039923308191 | N/A 039923308214 | N/A 039923308221 | N/A 039923308238 | N/A 039923308245 | |||||
| Type | N/A Union | |||||||||
| Connection Type | N/A Press | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A CU Wrot Copper | |||||||||
| eClass Classification | N/A Press Unions | |||||||||
| Weight | N/A 0.383 lb | N/A 0.527 lb | N/A 0.804 lb | N/A 1.107 lb | N/A 1.703 lb | |||||
| 
                         | 
                ||||||||||
