CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC612-XLC - Tee - Prs x Prs x F - LF DZR Brass
    Press Fittings
        
    
        
            Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             912480XLC PC612-XLC - Tee - Prs x Prs x F - LF DZR Brass  | 
                        
                                
                                                             912465XLC PC612-XLC - Tee - Prs x Prs x F - LF DZR Brass  | 
                        
                                
                                                             912695XLC PC612-XLC - Tee - Prs x Prs x F - LF DZR Brass  | 
                        
                                
                                                             912680XLC PC612-XLC - Tee - Prs x Prs x F - LF DZR Brass  | 
                        
                                
                                                             912255XLC PC612-XLC - Tee - Prs x Prs x F - LF DZR Brass  | 
                |||||
| Type | N/A Tee | |||||||||
| Nominal Pipe Size | N/A 2 1/2x2 1/2x3/4 | N/A 2 1/2x2 1/2x2 | N/A 3 x 3 x 3/4 | N/A 3 x 3 x 2 | N/A 4 x 4 x 3/4 | |||||
| Connection Type | N/A Press x Press x FNPT | |||||||||
| Seal Material | N/A EPDM | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Material | N/A LF DZR Brass | |||||||||
| Operating Temperature [Max] | N/A 250 ºF | |||||||||
| Description | N/A PC612-XLC 21/2x21/2x3/4 PRSxPRSxF TEE | N/A PC612-XLC 21/2x21/2x2 PRS x PRS x F TEE | N/A PC612-XLC 3 x 3 x 3/4 PRS x PRS x F TEE | N/A PC612-XLC 3 x 3 x 2 PRS x PRS x F TEE | N/A PC612-XLC 4 x 4 x 3/4 PRS x PRS x F TEE | |||||
| Brand | N/A Webstone | |||||||||
| eClass Classification | N/A Press XLC Tees | |||||||||
| Product Group | N/A PC612-XLC | |||||||||
| Weight | N/A 0.731 kg | N/A 1.097 kg | N/A 0.927 kg | N/A 1.259 kg | N/A 1.389 kg | |||||
| 
                         | 
                ||||||||||
