CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC603-XLC - Adapter - Prs x F - LF DZR Brass
    Press Fittings
        
    
        
            Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             902640XLC PC603-XLC - Adapter - Prs x F - LF DZR Brass  | 
                        
                                
                                                             902700XLC PC603-XLC - Adapter - Prs x F - LF DZR Brass  | 
                        
                                
                                                             902705XLC PC603-XLC - Adapter - Prs x F - LF DZR Brass  | 
                |||
| Type | N/A Adapter | |||||
| Nominal Pipe Size | N/A 2 1/2 | N/A 3 | N/A 4 | |||
| Connection Type | N/A Press x FNPT | |||||
| Seal Material | N/A EPDM | |||||
| Pressure [Max] | N/A 300 psi | |||||
| Material | N/A LF DZR Brass | |||||
| Operating Temperature [Max] | N/A 250 ºF | |||||
| Description | N/A PC603-XLC 21/2 PRS x F ADAPTER | N/A PC603-XLC 3 PRS x F ADAPTER | N/A PC603-XLC 4 PRS x F ADAPTER | |||
| Brand | N/A Webstone | |||||
| eClass Classification | N/A Press XLC Couplings | |||||
| Product Group | N/A PC603-XLC | |||||
| Weight | N/A 0.738 kg1.627 lb | N/A 0.898 kg1.98 lb | N/A 1.385 kg3.053 lb | |||
| 
                         | 
                ||||||
