CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC603 - Adapter P x F - Wrot Copper
    Press Fittings
        
    
        
            NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® Press System® fittings are designed to join with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9024650PC PC603 Adapter P x F – Wrot Copper  | 
                        
                                
                                                             9024750PC PC603 Adapter P x F – Wrot Copper  | 
                        
                                
                                                             9024950PC PC603 Adapter P x F – Wrot Copper  | 
                        
                                
                                                             9025100PC PC603 Adapter P x F – Wrot Copper  | 
                        
                                
                                                             9025250PC PC603 Adapter P x F – Wrot Copper  | 
                |||||
| UPC Code | N/A 039923308078 | N/A 039923293541 | N/A 039923308085 | N/A 039923293558 | N/A 039923293428 | |||||
| Type | N/A Adapter | |||||||||
| Nominal Pipe Size | N/A 1/2 x 1/2 | N/A 1/2 x 3/4 | N/A 3/4 x 3/4 | N/A 3/4 x 1/2 | N/A 1 x 1 | |||||
| Material | N/A Wrot Copper | |||||||||
| Description | N/A PC603 1/2 PRESS x F ADAPTER LD | N/A PC603 1/2 x 3/4 PRESS x F ADAPTER LD | N/A PC603 3/4 PRESS x F ADAPTER LD | N/A PC603 3/4 x 1/2 PRESS x F ADAPTER LD | N/A PC603 1 PRESS x F ADAPTER LD | |||||
| Brand Name | N/A NIBCO® Press System® | |||||||||
| Weight | N/A 0.103 kg0.227115 lb | N/A 0.151 kg0.332955 lb | N/A 0.158 kg0.34839 lb | N/A 0.153 kg0.337365 lb | N/A 0.237 kg0.522585 lb | |||||
| 
                         | 
                ||||||||||
