
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC603-2 - Extended Adapter FTG x F - Wrot Copper
Press Fittings
NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® Press System® fittings are designed to join with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCOmore technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() 9028115PC PC603-2 - Extended Adapter FTG x F - Wrot Copper |
![]() 9028305PC PC603-2 - Extended Adapter FTG x F - Wrot Copper |
![]() 9028355PC PC603-2 - Extended Adapter FTG x F - Wrot Copper |
![]() 9028405PC PC603-2 - Extended Adapter FTG x F - Wrot Copper |
![]() 9028445PC PC603-2 - Extended Adapter FTG x F - Wrot Copper |
|||||
UPC Code | N/A 039923391766 | N/A 039923391742 | N/A 039923391780 | N/A 039923391735 | N/A 039923391803 | |||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Description | N/A PC603-2R 3/4x1/2 FTGXF ADAPTER WROT | N/A PC603-2 1/2 FTGXF ADAPTER WROT | N/A PC603-2R 1x1/2 FTGXF ADAPTER WROT | N/A PC603-2R 1/2X3/8 FTGXF ADAPTER WROT | N/A PC603-2R 11/4x1/2TGXF ADAPTER WROT | |||||
Type | N/A Adapter | |||||||||
Connection Type | N/A Ftg x F | |||||||||
Size | N/A 3/4 x 1/2 | N/A 1/2 | N/A 1 x 1/2 | N/A 1/2 x 3/8 | N/A 1 1/4 x 1/2 | |||||
Material | N/A Copper | |||||||||
*eClass Classification |
N/A
Press Adapters |
|||||||||
Weight | N/A 0.107 lb | N/A 0.096 lb | N/A 0.146 lb | N/A 0.064 lb | N/A 0.193 lb | |||||
|