CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC601L - Extended Repair Coupling P x P - Wrot Copper
    Press Fittings
        
    
        
            NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO Press System® fittings are designed to join with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9020305PC PC601L 1/2 PRS x PRS Repair Coupling Assy  | 
                        
                                
                                                             9020405PC PC601L 3/4 PRS x PRS Repair Coupling Assy  | 
                        
                                
                                                             9020505PC PC601L 1 PRS x PRS Repair Coupling Assy  | 
                        
                                
                                                             9020555PC PC601L 1 1/4 PRS x PRS Repair Coupling Assy  | 
                        
                                
                                                             9020605PC PC601L 1 1/2 PRS x PRS Repair Coupling Assy  | 
                |||||
| UPC Code | N/A 039923391841 | N/A 039923391858 | N/A 039923391865 | N/A 039923391872 | N/A 039923391889 | |||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free* | |||||||||
| Description | N/A PC601L 1/2 PRSXPRS REP COUP(NO STOP) LD | N/A PC601L 3/4 PRSXPRS REP COUP(NO STOP) LD | N/A PC601L 1 PRSXPRS REPAIR COUP(NO STP) LD | N/A PC601L 11/4 PRSXPRS REP COUP(NO STP) LD | N/A PC601L 11/2 PRSXPRS REP COUP(NO STP) LD | |||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A Prs x Prs | |||||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Copper | |||||||||
| *eClass Classification | N/A Press Couplings | |||||||||
| Weight | N/A 0.125 lb | N/A 0.220 lb | N/A 0.305 lb | N/A 0.409 lb | N/A 0.715 lb | |||||
| 
                         | 
                ||||||||||
