CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC241 - BenchPress™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet
    Press Fittings
        
    
        
            NIBCO® BenchPress™ fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPress fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2145250EPC PC241 - BenchPress™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet  | 
                        
                                
                                                             2145300EPC PC241 - BenchPress™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet  | 
                        
                                
                                                             2145350EPC PC241 - BenchPress™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet  | 
                        
                                
                                                             2145400EPC PC241 - BenchPress™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet  | 
                        
                                
                                                             2145450EPC PC241 - BenchPress™ Companion Flange P x Flange - Steel Flange/Carbon Steel Outlet  | 
                |||||
| UPC Code | N/A 039923434159 | N/A 039923434166 | N/A 039923434173 | N/A 039923434180 | N/A 039923434197 | |||||
| Type | N/A Press Flange Adapter | |||||||||
| Connection Type | N/A Prs x Flange | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Steel Flange, Zn - Ni Plated/Carbon Steel Outlet | |||||||||
| Description | N/A PC241 1/2 PRESS FLANGE, CARBON STEEL | N/A PC241 3/4 PRESS FLANGE, CARBON STEEL | N/A PC241 1 PRESS FLANGE, CARBON STEEL | N/A PC241 1 1/4 PRESS FLANGE, CARBON STEEL | N/A PC241 1 1/2 PRESS FLANGE, CARBON STEEL | |||||
| Brand | N/A BenchPress™ | |||||||||
| Weight | N/A 0.59 kg1.3 lb | N/A 0.816 kg1.8 lb | N/A 1.134 kg2.500 lb | N/A 1.406 kg3.1 lb | N/A 1.814 kg4.000 lb | |||||
| 
                         | 
                ||||||||||
