CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC203 - Adapter P x F - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2024650EPC PC203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2025100EPC PC203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2024950EPC PC203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2025375EPC PC203 - Adapter P x F - Carbon Steel  | 
                        
                                
                                                             2025400EPC PC203 - Adapter P x F - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923425461 | N/A 039923425478 | N/A 039923425492 | N/A 039923433695 | N/A 039923433701 | |||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A Prs x F | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 x 1/2 | N/A 3/4 | N/A 1 x 1/2 | N/A 1 x 3/4 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PC203 1/2 PRS x F ADAPTER, CBN STL | N/A PC203 3/4 x 1/2 PRS x F ADAPTER, CBN STL | N/A PC203 3/4 PRS x F ADAPTER, CBN STL | N/A PC203 1 X 1/2, ASSY,ADAPTER P X FPT | N/A PC203 1X3/4 PRESS X F ADAPTER, CBN STL | |||||
| Brand | N/A BenchPress | |||||||||
| Weight | N/A 0.106 kg0.234 lb | N/A 0.154 kg0.340 lb | N/A 0.163 kg0.360 lb | N/A 0.318 kg0.7 lb | N/A 0.272 kg0.6 lb | |||||
| 
                         | 
                ||||||||||
