CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC201-L - Long Coupling PxP - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPress® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPress fittings are designed to join carbon steel pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2020305EPC PC201-L - Long Coupling PxP - Carbon Steel  | 
                        
                                
                                                             2020405EPC PC201-L - Long Coupling PxP - Carbon Steel  | 
                        
                                
                                                             2020505EPC PC201-L - Long Coupling PxP - Carbon Steel  | 
                        
                                
                                                             2020555EPC PC201-L - Long Coupling PxP - Carbon Steel  | 
                        
                                
                                                             2020605EPC PC201-L - Long Coupling PxP - Carbon Steel  | 
                |||||
| Type | N/A BenchPressG Fittings | |||||||||
| Connection Type | N/A Press x Press | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PC201L 1/2 PRSXPRS COUP (NO STP),CBN STL | N/A PC201L 3/4 PRSXPRS COUP (NO STP),CBN STL | N/A PC201L 1 PRSXPRS COUP (NO STP), CBN STL | N/A PC201L 11/4 PRSXPRS COUP (NOSTP),CBN STL | N/A PC201L 11/2 PRSXPRS COUP (NOSTP),CBN STL | |||||
| Brand | N/A BenchPress® | |||||||||
| Weight | N/A 0.136 kg0.3 lb | N/A 0.227 kg0.5 lb | N/A 0.318 kg0.7 lb | N/A 0.454 kg1.000 lb | N/A 0.59 kg1.3 lb | |||||
| 
                         | 
                ||||||||||
