CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC200R - Reducing Coupling P x P - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPress® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPress fittings are designed to join carbon steel pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2001300EPC PC200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001555EPC PC200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001500EPC PC200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001805EPC PC200R - Reducing Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001750EPC PC200R - Reducing Coupling P x P - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923433435 | N/A 039923433459 | N/A 039923433442 | N/A 039923433473 | N/A 039923433466 | |||||
| Type | N/A Reducing Coupling | |||||||||
| Connection Type | N/A Prs x Prs | |||||||||
| Nominal Pipe Size | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/4 x 3/4 | N/A 1 1/4 x 1 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PC200R 3/4X1/2 PRSXPRS RED COUP, CBN STL | N/A PC200R 1X1/2 PRS X PRS RED COUP, CBN STL | N/A PC200R 1X3/4 PRS X PRS RED COUP, CBN STL | N/A PC200R 11/4X3/4 PRSXPRS RED COUP,CBN STL | N/A PC200R 11/4X1 PRSXPRS RED COUP, CBN STL | |||||
| Brand Name | N/A BenchPress® | |||||||||
| Weight | N/A 0.136 kg0.3 lb | N/A 0.227 kg0.5 lb | N/A 0.227 kg0.5 lb | N/A 0.318 kg0.7 lb | N/A 0.318 kg0.7 lb | |||||
| 
                         | 
                ||||||||||
