CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC2002 - Reducing Coupling FTG x P - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPress® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPress fittings are designed to join carbon steel pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2008105EPC PC2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2008500EPC PC2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2008856EPC PC2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2008755EPC PC2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                        
                                
                                                             2009155EPC PC2002 - Reducing Coupling FTG x P - Carbon Steel  | 
                |||||
| Type | N/A BenchPress Fittings | |||||||||
| Connection Type | N/A Ftg x Prs | |||||||||
| Nominal Pipe Size | N/A 3/4 x 1/2 | N/A 1 1/4 x 1 | N/A 1 1/2 x 3/4 | N/A 1 1/2 x 1 1/4 | N/A 2 x 1 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PC2002 3/4X1/2 FTGXPRS RED COUP, CBN STL | N/A PC2002 11/4X1 FTG X PRS RED COUP,CBN STL | N/A PC2002 11/2X3/4 FTGXPRS RED COUP,CBN STL | N/A PC2002 11/2X11/4 FTGXPRS REDCOUP,CBN STL | N/A PC2002 2X1 FTG X PRS RED COUP, CBN STL | |||||
| Brand | N/A BenchPress® | |||||||||
| Weight | N/A 0.28 lb | N/A 0.6 lb | N/A 0.8 lb | N/A 0.9 lb | N/A 1.000 lb | |||||
| 
                         | 
                ||||||||||
