CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC200-DS - Coupling P x P - Carbon Steel
    Press Fittings
        
    
        
            NIBCO® BenchPress® fittings are the fastest, easiest way to join black iron pipe systems. NIBCO BenchPress fittings are designed to join black iron pipe in residential and commercial fire sprinkler, chilled water, hydronic heating and low pressure steam systems. The press fittings can also be installed underground. NIBCO BenchPress is user friendly, quick and easy to install.  Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPress applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPress features a full range of precision engineered carbon steel fittings,  valves & accessories. NIBCO BenchPress carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             2001100EPC PC200-DS - Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001250EPC PC200-DS - Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001450EPC PC200-DS - Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2001700EPC PC200-DS - Coupling P x P - Carbon Steel  | 
                        
                                
                                                             2002000EPC PC200-DS - Coupling P x P - Carbon Steel  | 
                |||||
| UPC Code | N/A 039923425577 | N/A 039923425584 | N/A 039923425591 | N/A 039923425607 | N/A 039923425614 | |||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A Prs x Prs | |||||||||
| Nominal Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Description | N/A PC200 1/2 PRS x PRS COUP, CBN STL | N/A PC200 3/4 PRS x PRS COUP, CBN STL | N/A PC200 1 PRS x PRS COUP, CBN STL | N/A PC200 1 1/4 PRS x PRS COUP, CBN STL | N/A PC200 1 1/2 PRS x PRS COUP, CBN STL | |||||
| Brand | N/A BenchPress | |||||||||
| Weight | N/A 0.124 kg0.274 lb | N/A 0.168 kg0.371 lb | N/A 0.249 kg0.548 lb | N/A 0.415 kg0.916 lb | N/A 0.545 kg1.202 lb | |||||
| 
                         | 
                ||||||||||
