hero-banner
Batch CAD Cart (0)
  • Cart is empty
The black PP threaded union features female NPT thread connections. This fitting is supplied with a FKM fluorocarbon seals which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technicalmore
Unit of Measure
Items
FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80, 6133-3-3, 6133E-3-3

6133-3-3, 6133E-3-3 - FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80

FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80, 6133-3-3, 6133E-3-3

6133-3-3, 6133E-3-3 - FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80

FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80, 6133-3-3, 6133E-3-3

6133-3-3, 6133E-3-3 - FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80

FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80, 6133-3-3, 6133E-3-3

6133-3-3, 6133E-3-3 - FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80

FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80, 6133-3-3, 6133E-3-3

6133-3-3, 6133E-3-3 - FKM/EPDM Threaded Union FPT x FPT - Black Polypropylene Schedule 80
UPC Code N/A 039923094261 N/A 039923094285 N/A 039923094308 N/A 039923094322 N/A 039923094346
Type N/A Union
Size (Dimensions) N/A 1/2 N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2
Connection Type N/A F x F
All Basic Material N/A PP
Pipe Schedule N/A 80
Description N/A 6133-3-3 1/2 THD UNION PPRO N/A 6133-3-3 3/4 THD UNION PPRO N/A 6133-3-3 1 THD UNION PPRO N/A 6133-3-3 1-1/4 THD UNION PPRO N/A 6133-3-3 1-1/2 THD UNION PPRO
eClass Classification N/A Black PP Unions
Color N/A Black
Net Weight N/A 0.117 lb N/A 0.204 lb N/A 0.285 lb N/A 0.55 lb N/A 0.699 lb