CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    621 - Venturi Insert- Wrot
    Metal Pressure Fittings
        
    
        
            The venturi insert converts any tee into a special purpose venturi or scoop tee. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9200250 Venturi Insert - Wrot, 621  | 
                        
                                
                                                             9200250CB Venturi Insert - Wrot, 621  | 
                        
                                
                                                             9200300 Venturi Insert - Wrot, 621  | 
                        
                                
                                                             9200300CB Venturi Insert - Wrot, 621  | 
                        
                                
                                                             9200350 Venturi Insert - Wrot, 621  | 
                |||||
| UPC Code | N/A 039923336101 | N/A 039923306517 | N/A 039923336125 | N/A 039923306524 | N/A 039923336149 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free* | |||||
| Description | N/A 621 1/2 VENTURI INSERT WROT | N/A 621-CB 1/2 VENTURI INSERT WROT | N/A 621 3/4 VENTURI INSERT WROT | N/A 621-CB 3/4 VENTURI INSERT WROT | N/A 621 1 VENTURI INSERT WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Type of Fitting | N/A | |||||||||
| Type | N/A Venturi | |||||||||
| Connection Type | N/A Ftg | |||||||||
| Weight | N/A 0.01 lb | N/A 0.01 lb | N/A 0.018 lb | N/A 0.018 lb | N/A 0.026 lb | |||||
| Size | N/A 1/2 | N/A 1/2 | N/A 3/4 | N/A 3/4 | N/A 1 | |||||
| Material | N/A Copper | |||||||||
| 
                         | 
                ||||||||||
