CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    733-2 - Union Ftg x C - Cast
    Metal Pressure Fittings
        
    
        
            The union features a solder cup and a male solder end. The fitting is used to allow repair to the line without damage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B257000 Union Ftg x C - Cast, 733-2  | 
                        
                                
                                                             B257100 Union Ftg x C - Cast, 733-2  | 
                        
                                
                                                             B257200 Union Ftg x C - Cast, 733-2  | 
                |||
| UPC Code | N/A 039923379566 | N/A 039923379573 | N/A 039923379580 | |||
| eClass Classification | N/A | |||||
| All Type of Item | N/A Fitting | |||||
| Color | N/A | |||||
| Description | N/A 7332 1/2 FTGXC UNION CAST | N/A 7332 3/4 FTGXC UNION CAST | N/A 7332 1 FTGXC UNION CAST | |||
| Nominal Size 1 | N/A | |||||
| Nominal Size 2 | N/A | |||||
| Type | N/A Union | |||||
| Connection Type | N/A Ftg x C | |||||
| Weight | N/A 0.232 lb | N/A 0.357 lb | N/A 0.504 lb | |||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
| Material | N/A Bronze | |||||
| 
                         | 
                ||||||
