
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
733-4-LF - Union C x M - Cast, Lead-Free*
Metal Pressure Fittings
The union features a solder cup and male NPT threads. The fitting is used to allow repair to the line without damage, as well as adapt from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-yearmore limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() BF6000L Union C x M - Forged, Lead-Free, 733-4-LF |
![]() BF6005L Union C x M - Forged, Lead-Free, 733-4-LF |
![]() BF6010L Union C x M - Forged, Lead-Free, 733-4-LF |
![]() BF6025L Union C x M - Forged, Lead-Free, 733-4-LF |
![]() BF6035L Union C x M - Forged, Lead-Free, 733-4-LF |
|||||
UPC Code | N/A 039923338242 | N/A 039923338112 | N/A 039923300126 | N/A 039923300133 | N/A 039923300119 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Color | N/A | |||||||||
Description | N/A 733-4-LF 1/4 CXM UNION, FORGED | N/A 733-4-LF 3/8 CXM UNION, FORGED | N/A 733-4-LF 1/2 CXM UNION FORGED | N/A 733-4-LF 3/4 CXM UNION, FORGED | N/A 733-4-LF 1 CXM UNION, FORGED | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Type | N/A Union | |||||||||
Connection Type | N/A C x M (NPT) | |||||||||
Weight | N/A 0.133 lb | N/A 0.197 lb | N/A 0.291 lb | N/A 0.427 lb | N/A 0.636 lb | |||||
Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Lead-Free Bronze | |||||||||
|