CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    733-3-LF - Union C x F - Cast, Lead-Free*
    Metal Pressure Fittings
        
    
        
            The union features a solder cup and female NPT threads. The fitting is used to allow repair to the line without damage as well as adapt from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             BF5850L Union C x F - Forged, Lead-Free, 733-3-LF  | 
                        
                                
                                                             BF5855L Union C x F - Forged, Lead-Free, 733-3-LF  | 
                        
                                
                                                             BF5860L Union C x F - Forged, Lead-Free, 733-3-LF  | 
                        
                                
                                                             BF5875L Union C x F - Forged, Lead-Free, 733-3-LF  | 
                        
                                
                                                             BF5885L Union C x F - Forged, Lead-Free, 733-3-LF  | 
                |||||
| UPC Code | N/A 039923338396 | N/A 039923338402 | N/A 039923300072 | N/A 039923300089 | N/A 039923300065 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free* | |||||||||
| Description | N/A 733-3-LF 1/4 CXF UNION, FORGED | N/A 733-3-LF 3/8 CXF UNION, FORGED | N/A 733-3-LF 1/2 CXF UNION, FORGED | N/A 733-3-LF 3/4 CXF UNION, FORGED | N/A 733-3-LF 1 CXF UNION, FORGED | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Union | |||||||||
| Connection Type | N/A C x F (NPT) | |||||||||
| Weight | N/A 0.135 lb | N/A 0.194 lb | N/A 0.270 lb | N/A 0.398 lb | N/A 0.591 lb | |||||
| Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Material | N/A Lead-Free Bronze | |||||||||
| 
                         | 
                ||||||||||
