CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    733 - Union C x C - Cast
    Metal Pressure Fittings
        
    
        
            The union features solder cups. The fitting is used to allow repair to the line without damage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B255300 Union C x C - Cast, 733  | 
                        
                                
                                                             B255350 Union C x C - Cast, 733  | 
                        
                                
                                                             B255400 Union C x C - Cast, 733  | 
                        
                                
                                                             B255450 Union C x C - Cast, 733  | 
                        
                                
                                                             B255500 Union C x C - Cast, 733  | 
                |||||
| UPC Code | N/A 039923379320 | N/A 039923379337 | N/A 039923379344 | N/A 039923379368 | N/A 039923379375 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Description | N/A 733 1/4 CXC UNION CAST | N/A 733 3/8 CXC UNION CAST | N/A 733 1/2 CXC UNION CAST | N/A 733 5/8 CXC UNION CAST | N/A 733 3/4 CXC UNION CAST | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Union | |||||||||
| Connection Type | N/A C x C | |||||||||
| Weight | N/A 0.096 lb | N/A 0.150 lb | N/A 0.211 lb | N/A 0.304 lb | N/A 0.306 lb | |||||
| Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 5/8 | N/A 3/4 | |||||
| Material | N/A Bronze | |||||||||
| 
                         | 
                ||||||||||
