CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    624 - Tube Strap - Wrot
    Metal Pressure Fittings
        
    
        
            The tube strap features mounting holes that can be secured using a nail or screw. This strap is used to secure copper pipe in place. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9213250 Tube Strap - Wrot, 624  | 
                        
                                
                                                             9213300 Tube Strap - Wrot, 624  | 
                        
                                
                                                             9213300CB Tube Strap - Wrot, 624  | 
                        
                                
                                                             9213350 Tube Strap - Wrot, 624  | 
                        
                                
                                                             9213400 Tube Strap - Wrot, 624  | 
                |||||
| UPC Code | N/A 039923324108 | N/A 039923324122 | N/A 039923306531 | N/A 039923324146 | N/A 039923324160 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Hanger / Support | |||||||||
| Material | N/A | |||||||||
| Description | N/A 624 1/8 TUBE STRAP WROT | N/A 624 1/4 TUBE STRAP WROT | N/A 624-CB 1/4 TUBE STRAP WROT | N/A 624 3/8 TUBE STRAP WROT | N/A 624 1/2 TUBE STRAP WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Type of Fitting | N/A | |||||||||
| Type | N/A Strap/Hanger | |||||||||
| Size | N/A 1/8 | N/A 1/4 | N/A 1/4 | N/A 3/8 | N/A 1/2 | |||||
| Weight | N/A | |||||||||
| 
                         | 
                ||||||||||
