CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    500 - Tube Nut - Cast
    Metal Pressure Fittings
        
    
        
            The tube nut is a replacement part for the NIBCO flared fitting line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             6000400 500 - Tube Nut - Cast  | 
                        
                                
                                                             6000450 500 - Tube Nut - Cast  | 
                ||
| UPC Code | N/A 039923425928 | N/A 039923425942 | ||
| Type | N/A Nut | |||
| Connection Type | N/A Flare | |||
| Size | N/A 3/4 | N/A 1 | ||
| Material | N/A Bronze | |||
| Description | N/A 500 3/4 FLARED TUBE NUT CAST | N/A 500 1 FLARED TUBE NUT CAST | ||
| Weight | N/A 0.238 lb | N/A 0.363 lb | ||
| 
                         | 
                ||||
