
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
617 - Tube Cap C - Wrot
Metal Pressure Fittings
The tube cap features a solder cup. The fitting is used to fit over the end of pipe to seal the end. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() 9172750 Tube Cap C - Wrot, 617 |
![]() 9172750CB Tube Cap C - Wrot, 617 |
![]() 9172850 Tube Cap C - Wrot, 617 |
![]() 9172850CB Tube Cap C - Wrot, 617 |
![]() 9172800 Tube Cap C - Wrot, 617 |
|||||
UPC Code | N/A 039923306326 | N/A 039923306210 | N/A 039923306364 | N/A 039923306258 | N/A 039923306340 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
Description | N/A 617 1 C TUBE CAP WROT | N/A 617-CB 1 C TUBE CAP WROT | N/A 617 11/2 C TUBE CAP WROT | N/A 617-CB 11/2 C TUBE CAP WROT | N/A 617 11/4 C TUBE CAP WROT | |||||
Nominal Size 1 | N/A | |||||||||
Type | N/A Cap | |||||||||
Connection Type | N/A C | |||||||||
Weight | N/A 0.068 lb | N/A 0.068 lb | N/A 0.155 lb | N/A 0.155 lb | N/A 0.099 lb | |||||
Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | |||||
Material | N/A Copper | |||||||||
|