CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    717 - Tube Cap C - Cast
    Metal Pressure Fittings
        
    
        
            The cap features a female solder cup. These fittings are used to fit over the end of pipe to seal the end. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B173150 Tube Cap C - Cast, 717  | 
                        
                                
                                                             B173200 Tube Cap C - Cast, 717  | 
                ||
| UPC Code | N/A 039923346476 | N/A 039923346483 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| Description | N/A 717 5 C CAP CAST | N/A 717 6 C CAP CAST | ||
| Nominal Size 1 | N/A | |||
| Type | N/A Cap | |||
| Connection Type | N/A C | |||
| Weight | N/A 5.484 lb | N/A 9.073 lb | ||
| Size | N/A 5 | N/A 6 | ||
| Material | N/A Bronze | |||
| 
                         | 
                ||||
