CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    611-2 - Tee C x Ftg x C - Wrot
    Metal Pressure Fittings
        
    
        
            The tee features a solder cup and a male solder end on the run and a solder cup on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9130000 Tee C x Ftg x C - Wrot, 611-2  | 
                        
                                
                                                             9130100 Tee C x Ftg x C - Wrot, 611-2  | 
                ||
| UPC Code | N/A 039923335067 | N/A 039923335081 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| All Special Application | N/A Lead-Free* | |||
| Description | N/A 6112 1/2 CXFTGXC FITTING TEE WROT | N/A 6112 3/4 CXFTGXC FITTING TEE WROT | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Nominal Size 3 | N/A | |||
| Type | N/A Tee | |||
| Connection Type | N/A C x Ftg x C | |||
| Weight | N/A 0.070 lb | N/A 0.151 lb | ||
| Size | N/A 1/2 | N/A 3/4 | ||
| Material | N/A Copper | |||
| 
                         | 
                ||||
