CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    714-LF - Tee C x F x C - Performance Bronze®
    Metal Pressure Fittings
        
    
        
            The tee features a solder cup and female NPT threads on the run and a solder cup on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             BF5945L Tee C x F x C - Cast, 714-LF  | 
                        
                                
                                                             BF5955L Tee C x F x C - Cast, 714-LF  | 
                        
                                
                                                             BF5985L Tee C x F x C - Cast, 714-LF  | 
                        
                                
                                                             B16020L Tee C x F x C - Cast, 714-LF  | 
                        
                                
                                                             BF6050L Tee C x F x C - Cast, 714-LF  | 
                |||||
| UPC Code | N/A 039923417480 | N/A 039923417596 | N/A 039923417473 | N/A 039923299680 | N/A 039923417541 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free* | |||||||||
| Description | N/A 714-LF 1/2 CXFXC TEE FORGED | N/A 714RR-LF 1/2X3/4X1/2 CXFXC TEE FORGED | N/A 714-LF 3/4 CXFXC TEE FORGED | N/A 714-LF 1 CXFXC TEE CAST | N/A 714RR-LF 1X1/2X1 CXFXC TEE FORGED | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Nominal Size 3 | N/A | |||||||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A C x F x C | |||||||||
| Weight | N/A 0.131 lb | N/A 0.178 lb | N/A 0.254 lb | N/A 0.520 lb | N/A 0.329 lb | |||||
| Size | N/A 1/2 | N/A 1/2 x 3/4 x 1/2 | N/A 3/4 | N/A 1 | N/A 1 x 1/2 x 1 | |||||
| Material | N/A Lead-Free Bronze | |||||||||
| 
                         | 
                ||||||||||




