CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    713 - Tee C x C x M - Cast
    Metal Pressure Fittings
        
    
        
            The tee features solder cups on the run and male NPT threads on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B154400 713 - Tee C x C x M - Cast  | 
                        
                                
                                                             B154550 713 - Tee C x C x M - Cast  | 
                ||
| UPC Code | N/A 039923374950 | N/A 039923374974 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| Color | N/A | |||
| Description | N/A 713 1/2 CXCXM TEE CAST | N/A 713 3/4 CXCXM TEE CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Nominal Size 3 | N/A | |||
| Type | N/A Tee | |||
| Connection Type | N/A C x C x M (NPT) | |||
| Weight | N/A 0.142 lb | N/A 0.290 lb | ||
| Size | N/A 1/2 | N/A 3/4 | ||
| Material | N/A Bronze | |||
| 
                         | 
                ||||
