CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    703-5 - Special Drop Adapter C x F - Cast
    Metal Pressure Fittings
        
    
        
            The special drop adapter features a solder cup, female NPT thread, and mounting ears. These fittings provide a means for adapting a solder connection to a threaded connection. The ears allow the fitting to be secured to a wall support using a nail or screw. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B029750 Special Drop Adapter C x F - Cast, 703-5  | 
                        
                                
                                                             B029800 Special Drop Adapter C x F - Cast, 703-5  | 
                ||
| UPC Code | N/A 039923344533 | N/A 039923344557 | ||
| eClass Classification | N/A | |||
| All Type of Item | N/A Fitting | |||
| Description | N/A 7035 1/2 CXF DROP ADAPT CAST | N/A 7035 3/4 CXF DROP ADAPT CAST | ||
| Nominal Size 1 | N/A | |||
| Nominal Size 2 | N/A | |||
| Type | N/A Adapter | |||
| Connection Type | N/A C x F (NPT) | |||
| Weight | N/A 0.160 lb | N/A 0.240 lb | ||
| Size | N/A 1/2 | N/A 3/4 | ||
| Material | N/A Bronze | |||
| 
                         | 
                ||||
