CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    638 - Return Bend C x C - Wrot
    Metal Pressure Fittings
        
    
        
            The return bend features solder cups. The fitting provides a means of changing the pipeline direction 180 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9292350 Return Bend C x C - Wrot, 638  | 
                        
                                
                                                             9292350CB Return Bend C x C - Wrot, 638  | 
                        
                                
                                                             9292450 Return Bend C x C - Wrot, 638  | 
                        
                                
                                                             9292400 Return Bend C x C - Wrot, 638  | 
                        
                                
                                                             9292150 Return Bend C x C - Wrot, 638  | 
                |||||
| UPC Code | N/A 039923323705 | N/A 039923306692 | N/A 039923323804 | N/A 039923323743 | N/A 039923323361 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
| Description | N/A 638 1 3-CTR CXC RETURN BEND WROT | N/A 638-CB 1 3-CTR CXC RETURN BEND WROT | N/A 638 11/2 41/2-CTR CXC RETURN BEND WROT | N/A 638 11/4 4-CTR CXC RETURN BEND WROT | N/A 638 1/2 2-CTR CXC RETURN BEND WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Fitting Bend Angle | N/A 180 Deg (1/2 Bend) | |||||||||
| Center-to-Center Dimension | N/A | |||||||||
| Type | N/A Return Bend | |||||||||
| Connection Type | N/A C x C | |||||||||
| Weight | N/A 0.437 lb | N/A 0.437 lb | N/A 1.036 lb | N/A 0.704 lb | N/A 0.134 lb | |||||
| Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/4 | N/A 1/2 | |||||
| Material | N/A Copper | |||||||||
| 
                         | 
                ||||||||||
