CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    600 - Reducing Coupling C x C - Wrot
    Metal Pressure Fittings
        
    
        
            The reducing coupling features solder cups. The fitting provides a means of connecting larger size tube to smaller size tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9000200 Reducing Coupling C x C - Wrot, 600  | 
                        
                                
                                                             9000400 Reducing Coupling C x C - Wrot, 600  | 
                        
                                
                                                             9000450 Reducing Coupling C x C - Wrot, 600  | 
                        
                                
                                                             9000450CB Reducing Coupling C x C - Wrot, 600  | 
                        
                                
                                                             9000300 Reducing Coupling C x C - Wrot, 600  | 
                |||||
| UPC Code | N/A 039923306685 | N/A 039923306807 | N/A 039923306845 | N/A 039923300614 | N/A 039923306746 | |||||
| Description | N/A 600R 1/8X3/16OD CXC REDUCING COUPLING | N/A 600R 1/4X5/16OD REDUCING COUPLING WROT | N/A 600R 1/4X1/8 CXC REDUCING COUPLING WROT | N/A 600R-CB 1/4X1/8 CXC REDUCING COUPLING | N/A 600R 5/16ODX1/8 CXC REDUCING COUPLING | |||||
| Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||||
| Size | N/A 1/8 x 3/16 | N/A 1/4 x 5/16 | N/A 1/4 x 1/8 | N/A 1/4 x 1/8 | N/A 5/16 x 1/8 | |||||
| Nominal Size 1 | N/A 1/8 | N/A 1/4 | N/A 1/4 | N/A 1/4 | N/A 5/16 | |||||
| Nominal Size 2 | N/A 3/16 | N/A 5/16 | N/A 1/8 | N/A 1/8 | N/A 1/8 | |||||
| 
                         | 
                ||||||||||
