CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    607-2-2-LT - 90° Fitting Elbow Long Radius Ftg x Ftg - Wrot
    Metal Pressure Fittings
        
    
        
            The 90-degree elbow features male solder ends and a long turn radius. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9082350 90° Fitting Elbow Long Radius Ftg x Ftg - Wrot, 607-2-2-LT  | 
                        
                                
                                                             9082450 90° Fitting Elbow Long Radius Ftg x Ftg - Wrot, 607-2-2-LT  | 
                        
                                
                                                             9082450CB 90° Fitting Elbow Long Radius Ftg x Ftg - Wrot, 607-2-2-LT  | 
                        
                                
                                                             9082400 90° Fitting Elbow Long Radius Ftg x Ftg - Wrot, 607-2-2-LT  | 
                        
                                
                                                             9082150 90° Fitting Elbow Long Radius Ftg x Ftg - Wrot, 607-2-2-LT  | 
                |||||
| UPC Code | N/A 039923319265 | N/A 039923319388 | N/A 039923304056 | N/A 039923319326 | N/A 039923319029 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
| Description | N/A 60722LT 1 FTGXFTG 90 LNG RAD FTG ELBOW | N/A 60722LT 11/2 FTGXFTG 90 LNG RAD FTG ELB | N/A 60722LT-CB 11/2 FTGXFTG 90 LG RAD ELBOW | N/A 60722LT 11/4 FTGXFTG 90 LNG RAD FTG ELB | N/A 60722LT 1/2 FTGXFTG 90 LNG RAD FTG ELBOW | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
| Type | N/A Elbow | |||||||||
| Connection Type | N/A FTG X FTG | |||||||||
| Weight | N/A 0.283 lb | N/A 0.646 lb | N/A 0.646 lb | N/A 0.434 lb | N/A 0.078 lb | |||||
| Size | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/4 | N/A 1/2 | |||||
| Material | N/A Copper | |||||||||
| 
                         | 
                ||||||||||
