CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    775-LF - Class 150 Threaded Companion Flange F - Lead-Free* Bronze
    Metal Pressure Fittings
        
    
        
            The flange features female NPT threads and flange face. This fitting provides a means for adapting a threaded connection to a flange connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B51530L Class 150 Threaded Companion Flange F - Lead-Free Bronze, 775-LF  | 
                        
                                
                                                             B51535L Class 150 Threaded Companion Flange F - Lead-Free Bronze, 775-LF  | 
                        
                                
                                                             B51540L Class 150 Threaded Companion Flange F - Lead-Free Bronze, 775-LF  | 
                        
                                
                                                             B51545L Class 150 Threaded Companion Flange F - Lead-Free Bronze, 775-LF  | 
                ||||
| UPC Code | N/A 039923317261 | N/A 039923317278 | N/A 039923317285 | N/A 039923317292 | ||||
| eClass Classification | N/A | |||||||
| All Type of Item | N/A Fitting | |||||||
| All Special Application | N/A Lead-Free* | |||||||
| Description | N/A 775-LF 2 THD CLASS 150 FLANGE CAST | N/A 775-LF 21/2 THD CLASS 150 FLANGE CAST | N/A 775-LF 3 THD CLASS 150 FLANGE CAST | N/A 775-LF 4 THD CLASS 150 FLANGE CAST | ||||
| Nominal Size 1 | N/A | |||||||
| Type | N/A Flange | |||||||
| Connection Type | N/A F x Flange | |||||||
| Weight | N/A 4.129 lb | N/A 6.425 lb | N/A 7.130 lb | N/A 11.466 lb | ||||
| Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | ||||
| Material | N/A Lead-Free Bronze | |||||||
| 
                         | 
                ||||||||
