CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    104 - Heavy Flared Male Adapter FL x M - Cast
    Metal Pressure Fittings
        
    
        
            The male adapter features a flared connection and a male NPT thread. The fitting provides a means for adapting a flare connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             3032400 104 - Heavy Flared Male Adapter FL x M - Cast  | 
                        
                                
                                                             3032700 104 - Heavy Flared Male Adapter FL x M - Cast  | 
                ||
| UPC Code | N/A 039923436405 | N/A 039923436467 | ||
| Type | N/A Adapter | |||
| Connection Type | N/A FL x M | |||
| Size | N/A 3/4 | N/A 1 | ||
| Material | N/A Bronze | |||
| Description | N/A 104 3/4 FLR x M HVY FLARED ADAPT CAST | N/A 104 1 FLR x M HVY FLARED ADAPT CAST | ||
| Weight | N/A 0.712 lb | N/A 1.051 lb | ||
| 
                         | 
                ||||
