CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    101 - Heavy Flared Coupling FL x FL - Cast
    Metal Pressure Fittings
        
    
        
            The coupling features flared ends. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             3010500 101 - Heavy Flared Coupling FL x FL - Cast  | 
                        
                                
                                                             3010750 101 - Heavy Flared Coupling FL x FL - Cast  | 
                ||
| UPC Code | N/A 039923436740 | N/A 039923436764 | ||
| Type | N/A Coupling | |||
| Connection Type | N/A Flare | |||
| Size | N/A 3/4 | N/A 1 | ||
| Material | N/A Bronze | |||
| Description | N/A 101 3/4 FLR x FL HVY FLARED COUP CAST | N/A 101 1 FLR x FLR HVY FLARED COUP CAST | ||
| Weight | N/A 0.977 lb | N/A 1.632 lb | ||
| 
                         | 
                ||||
