CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    504 - Flared Male Adapter FL x M - Cast
    Metal Pressure Fittings
        
    
        
            The male adapter features a flared connection and a male NPT thread. The fitting provides a means for adapting a flare connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             6031850 504 - Flared Male Adapter FL x M - Cast  | 
                        
                                
                                                             6032400 504 - Flared Male Adapter FL x M - Cast  | 
                        
                                
                                                             6032700 504 - Flared Male Adapter FL x M - Cast  | 
                        
                                
                                                             6033150 504 - Flared Male Adapter FL x M - Cast  | 
                        
                                
                                                             6033300 504 - Flared Male Adapter FL x M - Cast  | 
                |||||
| UPC Code | N/A 039923421265 | N/A 039923421401 | N/A 039923421487 | N/A 039923421623 | N/A 039923421647 | |||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A FL x M | |||||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Material | N/A Bronze | |||||||||
| Description | N/A 504 1/2 FLR x M FLARED ADAPT CAST | N/A 504 3/4 FLR x M FLARED ADAPT CAST | N/A 504 1 FLR x M FLARED ADAPT CAST | N/A 504 1 1/2 FLR x M FLARED ADAPT CAST | N/A 504 2 FLR x M FLARED ADAPT CAST | |||||
| Weight | N/A 0.279 lb | N/A 0.594 lb | N/A 0.837 lb | N/A 1.875 lb | N/A 2.933 lb | |||||
| 
                         | 
                ||||||||||
