CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    503 - Flared Female Adapter FL x F - Cast
    Metal Pressure Fittings
        
    
        
            The female adapter features a flared connection and a female NPT thread. The fitting provides a means for adapting a flare connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             6025450 503 - Flared Female Adapter FL x F - Cast  | 
                        
                                
                                                             6026000 503 - Flared Female Adapter FL x F - Cast  | 
                        
                                
                                                             6026300 503 - Flared Female Adapter FL x F - Cast  | 
                        
                                
                                                             6026750 503 - Flared Female Adapter FL x F - Cast  | 
                ||||
| UPC Code | N/A 039923420466 | N/A 039923420626 | N/A 039923420725 | N/A 039923420824 | ||||
| Type | N/A Adapter | |||||||
| Connection Type | N/A FL x F | |||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | ||||
| Material | N/A Bronze | |||||||
| Description | N/A 503 1/2 FLR x F FLARED ADAPT CAST | N/A 503 3/4 FLR x F FLARED ADAPT CAST | N/A 503 1 FLR x F FLARED ADAPT CAST | N/A 503 1 1/2 FLR x F FLARED ADAPT CAST | ||||
| Weight | N/A 0.362 lb | N/A 0.494 lb | N/A 0.929 lb | N/A 1.975 lb | ||||
| 
                         | 
                ||||||||
