CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    501 - Flared Coupling FL x FL - Cast
    Metal Pressure Fittings
        
    
        
            The coupling features flared ends. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             6010250 501 - Flared Coupling FL x FL - Cast  | 
                        
                                
                                                             6010500 501 - Flared Coupling FL x FL - Cast  | 
                        
                                
                                                             6010750 501 - Flared Coupling FL x FL - Cast  | 
                        
                                
                                                             6011000 501 - Flared Coupling FL x FL - Cast  | 
                        
                                
                                                             6011250 501 - Flared Coupling FL x FL - Cast  | 
                |||||
| UPC Code | N/A 039923422262 | N/A 039923422323 | N/A 039923422385 | N/A 039923422446 | N/A 039923422507 | |||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A Flare | |||||||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Bronze | |||||||||
| Description | N/A 501 1/2 FLR x FLR FLARED COUP CAST | N/A 501 3/4 FLR x FLR FLARED COUP CAST | N/A 501 1 FLR x FLR FLARED COUP CAST | N/A 501 1 1/4 FLR x FLR FLARED COUP CAST | N/A 501 1 1/2 FLR x FLR FLARED COUP CAST | |||||
| Weight | N/A 0.428 lb | N/A 0.68 lb | N/A 1.204 lb | N/A 1.926 lb | N/A 2.796 lb | |||||
| 
                         | 
                ||||||||||
