CAD/BIM eCatalog
Batch CAD Cart (0)
▾
507-4 - Flared 90° Elbow FL x M - Cast
Metal Pressure Fittings
The 90-degree elbow features a flared end and a male NPT thread. The fitting provides a means of changing the pipeline direction 90 degrees, as well as adapting from a flared connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
6053600 507-4 - Flared 90° Elbow FL x M - Cast |
6053900 507-4 - Flared 90° Elbow FL x M - Cast |
6054050 507-4 - Flared 90° Elbow FL x M - Cast |
6054300 507-4 - Flared 90° Elbow FL x M - Cast |
||||
Type | N/A Elbow | |||||||
Connection Type | N/A FL x M | |||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | ||||
Material | N/A Bronze | |||||||
Description | N/A 5074 1/2 FLR x M 90 FLARED ELB CAST | N/A 5074 3/4 FLR x M 90 FLARED ELB CAST | N/A 5074 1 FLR x M 90 FLARED ELB CAST | N/A 5074 1 1/2 FLR x M 90 FLARED ELB CAST | ||||
Weight | N/A 0.349 lb | N/A 0.581 lb | N/A 1.311 lb | N/A 2.785 lb | ||||
|