
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
507 - Flared 90° Elbow FL x FL - Cast
Metal Pressure Fittings
The 90-degree elbow features flared ends. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty.more Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() 6046200 507 - Flared 90° Elbow FL x FL - Cast |
![]() 6046450 507 - Flared 90° Elbow FL x FL - Cast |
![]() 6047150 507 - Flared 90° Elbow FL x FL - Cast |
|||
UPC Code | N/A 039923423986 | N/A 039923424044 | N/A 039923424181 | |||
Type | N/A Elbow | |||||
Connection Type | N/A Flare | |||||
Size | N/A 1/2 | N/A 3/4 | N/A 2 | |||
Material | N/A Bronze | |||||
Description | N/A 507 1/2 FLR x FLR 90 FLARED ELB CAST | N/A 507 3/4 FLR x FLR 90 FLARED ELB CAST | N/A 507 2 FLR x FLR 90 FLARED ELB CAST | |||
Weight | N/A 0.54 lb | N/A 0.875 lb | N/A 5.581 lb | |||
|