CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    733-4 - Fitting Union C x M - Cast
    Metal Pressure Fittings
        
    
        
            The union features a solder cup and male NPT threads. The fitting is used to allow repair to the line without damage as well as adapt from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B260000 Fitting Union C x M - Cast, 733-4  | 
                        
                                
                                                             B260050 Fitting Union C x M - Cast, 733-4  | 
                        
                                
                                                             B260100 Fitting Union C x M - Cast, 733-4  | 
                        
                                
                                                             B260150 Fitting Union C x M - Cast, 733-4  | 
                        
                                
                                                             B260250 Fitting Union C x M - Cast, 733-4  | 
                |||||
| UPC Code | N/A 039923379856 | N/A 039923379863 | N/A 039923379870 | N/A 039923379900 | N/A 039923379924 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Description | N/A 7334 1/4 CXM UNION CAST | N/A 7334 3/8 CXM UNION CAST | N/A 7334 1/2 CXM UNION CAST | N/A 7334R 1/2X3/4 CXM UNION CAST | N/A 7334 3/4 CXM UNION CAST | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Union | |||||||||
| Connection Type | N/A C x M (NPT) | |||||||||
| Weight | N/A 0.133 lb | N/A 0.197 lb | N/A 0.291 lb | N/A 0.347 lb | N/A 0.427 lb | |||||
| Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 1/2 x 3/4 | N/A 3/4 | |||||
| Material | N/A Bronze | |||||||||
| 
                         | 
                ||||||||||
