CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    733-3 - Fitting Union C x F - Cast
    Metal Pressure Fittings
        
    
        
            The union features a solder cup and female NPT threads. The fitting is used to allow repair to the line without damage as well as adapt from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B258500 Fitting Union C x F - Cast, 733-3  | 
                        
                                
                                                             B258550 Fitting Union C x F - Cast, 733-3  | 
                        
                                
                                                             B258600 Fitting Union C x F - Cast, 733-3  | 
                        
                                
                                                             B258750 Fitting Union C x F - Cast, 733-3  | 
                        
                                
                                                             B258850 Fitting Union C x F - Cast, 733-3  | 
                |||||
| UPC Code | N/A 039923379658 | N/A 039923379665 | N/A 039923379672 | N/A 039923379696 | N/A 039923379702 | |||||
| All Type of Item | N/A Fitting | |||||||||
| Description | N/A 7333 1/4 CXF UNION CAST | N/A 7333 3/8 CXF UNION CAST | N/A 7333 1/2 CXF UNION CAST | N/A 7333 3/4 CXF UNION CAST | N/A 7333 1 CXF UNION CAST | |||||
| Type | N/A Union | |||||||||
| Connection Type | N/A C x F (NPT) | |||||||||
| Weight | N/A 0.135 lb | N/A 0.194 lb | N/A 0.270 lb | N/A 0.398 lb | N/A 0.591 lb | |||||
| Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Material | N/A Bronze | |||||||||
| 
                         | 
                ||||||||||
