CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    616 - Fitting Plug Ftg - Wrot
    Metal Pressure Fittings
        
    
        
            The plug features a male solder end. The fitting provides a means of closing off or ending a portion of a line. It is designed to fit inside a solder cup. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9169300 Fitting Plug Ftg - Wrot, 616  | 
                        
                                
                                                             9169300CB Fitting Plug Ftg - Wrot, 616  | 
                        
                                
                                                             9169350 Fitting Plug Ftg - Wrot, 616  | 
                        
                                
                                                             9169350CB Fitting Plug Ftg - Wrot, 616  | 
                        
                                
                                                             9169400 Fitting Plug Ftg - Wrot, 616  | 
                |||||
| UPC Code | N/A 039923320209 | N/A 039923306111 | N/A 039923320223 | N/A 039923306128 | N/A 039923320261 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | |||||
| Description | N/A 616 3/8 FTG FITTING PLUG WROT | N/A 616-CB 3/8 FTG FITTING PLUG WROT | N/A 616 1/2 FTG FITTING PLUG WROT | N/A 616-CB 1/2 FTG FITTING PLUG WROT | N/A 616 3/4 FTG FITTING PLUG WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Type | N/A Plug | |||||||||
| Connection Type | N/A Ftg | |||||||||
| Weight | N/A 0.012 lb | N/A 0.012 lb | N/A 0.020 lb | N/A 0.020 lb | N/A 0.045 lb | |||||
| Size | N/A 3/8 | N/A 3/8 | N/A 1/2 | N/A 1/2 | N/A 3/4 | |||||
| Material | N/A Copper | |||||||||
| 
                         | 
                ||||||||||
