CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    604-2 - Fitting Adapter Ftg x M - Wrot
    Metal Pressure Fittings
        
    
        
            The male adapter features a male solder end and male NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9034300 604-2 - Fitting Adapter Ftg x M - Wrot  | 
                        
                                
                                                             9034300CB 604-2 - Fitting Adapter Ftg x M - Wrot  | 
                        
                                
                                                             9034506 604-2 - Fitting Adapter Ftg x M - Wrot  | 
                        
                                
                                                             9034404 604-2 - Fitting Adapter Ftg x M - Wrot  | 
                        
                                
                                                             9033900 604-2 - Fitting Adapter Ftg x M - Wrot  | 
                |||||
| UPC Code | N/A 039923304520 | N/A 039923302786 | N/A 039923436924 | N/A 039923433213 | N/A 039923304360 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | |||||
| Color | N/A | |||||||||
| Description | N/A 604-2 1 FTGXM ADAPTER WROT | N/A 6042-CB 1 FTGXM ADAPTER WROT | N/A 604-2 11/2 FTGXM ADAPTER WROT | N/A 604-2 11/4 FTGXM ADAPTER WROT | N/A 604-2 1/2 FTGXM ADAPTER WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A Ftg x M | |||||||||
| Weight | N/A 0.248 lb | N/A 0.248 lb | N/A 0.55 lb | N/A 0.445 lb | N/A 0.087 lb | |||||
| Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/4 | N/A 1/2 | |||||
| Material | N/A Copper | |||||||||
| 
                         | 
                ||||||||||
