CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    702 - Eccentric Coupling C x C - Cast
    Metal Pressure Fittings
        
    
        
            The eccentric coupling features solder cups. The fitting provides a means to connect larger size tube to smaller size tube while keeping a straight line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B021550 Eccentric Coupling C x C - Cast, 702  | 
                        
                                
                                                             B021700 Eccentric Coupling C x C - Cast, 702  | 
                        
                                
                                                             B021850 Eccentric Coupling C x C - Cast, 702  | 
                        
                                
                                                             B021900 Eccentric Coupling C x C - Cast, 702  | 
                ||||
| UPC Code | N/A 039923347862 | N/A 039923347886 | N/A 039923347909 | N/A 039923347923 | ||||
| eClass Classification | N/A | |||||||
| All Type of Item | N/A Fitting | |||||||
| Description | N/A 702 3/4X1/2 CXC ECC COUP CAST | N/A 702 1X3/4 CXC ECC COUP CAST | N/A 702 11/4X1 CXC ECC COUP CAST | N/A 702 11/4X3/4 CXC ECC COUP CAST | ||||
| Nominal Size 1 | N/A | |||||||
| Nominal Size 2 | N/A | |||||||
| Type | N/A Coupling | |||||||
| Connection Type | N/A C x C | |||||||
| Weight | N/A 0.115 lb | N/A 0.175 lb | N/A 0.25 lb | N/A 0.242 lb | ||||
| Size | N/A 3/4 x 1/2 | N/A 1 x 3/4 | N/A 1 1/4 x 1 | N/A 1 1/4 x 3/4 | ||||
| Material | N/A Bronze | |||||||
| 
                         | 
                ||||||||
