CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    672 - Lead Free* Class 125/150 Companion Flange C - Wrot
    Metal Pressure Fittings
        
    
        
            The flange features a solder copper adapter and a steel flange. This fitting provides a means for adapting a solder connection to a flange connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9405305 672 - Lead Free Class 125/150 Companion Flange C - Wrot  | 
                        
                                
                                                             9405355 672 - Lead Free Class 125/150 Companion Flange C - Wrot  | 
                        
                                
                                                             9405405 672 - Lead Free Class 125/150 Companion Flange C - Wrot  | 
                        
                                
                                                             9405455 672 - Lead Free Class 125/150 Companion Flange C - Wrot  | 
                        
                                
                                                             9405505 672 - Lead Free Class 125/150 Companion Flange C - Wrot  | 
                |||||
| UPC Code | N/A 039923412898 | N/A 039923412904 | N/A 039923412911 | N/A 039923412928 | N/A 039923412935 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Size | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||||
| All Special Application | N/A Lead-Free* | |||||||||
| Description | N/A 672 3/4 CLASS 125/150 2-PC COMP FLANGE | N/A 672 1 CLASS 125/150 2-PC COMP FLANGE | N/A 672 1 1/4 CLASS 125/150 2-PC COMP FLANGE | N/A 672 1 1/2 CLASS 125/150 2-PC COMP FLANGE | N/A 672 2 CLASS 125/150 2-PC COMP FLANGE | |||||
| Nominal Size 1 | N/A | |||||||||
| Type | N/A Flange | |||||||||
| Connection Type | N/A C x Flange | |||||||||
| Material | N/A Copper | |||||||||
| Weight | N/A 1.377 lb | N/A 1.856 lb | N/A 2.423 lb | N/A 3.008 lb | N/A 4.558 lb | |||||
| 
                         | 
                ||||||||||
