CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    600-DS - Coupling with Dimpled Tube Stop C x C - Wrot
    Metal Pressure Fittings
        
    
        
            The coupling features solder cups and a dimple stop. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9000100 Coupling with Dimpled Tube Stop C x C - Wrot, 600-DS  | 
                        
                                
                                                             9000150 Coupling with Dimpled Tube Stop C x C - Wrot, 600-DS  | 
                        
                                
                                                             9000150CB Coupling with Dimpled Tube Stop C x C - Wrot, 600-DS  | 
                        
                                
                                                             9000250 Coupling with Dimpled Tube Stop C x C - Wrot, 600-DS  | 
                        
                                
                                                             9000250CB Coupling with Dimpled Tube Stop C x C - Wrot, 600-DS  | 
                |||||
| UPC Code | N/A 039923308900 | N/A 039923308924 | N/A 039923300577 | N/A 039923308948 | N/A 039923358059 | |||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A Lead-Free*; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||||
| Description | N/A 600DS 3/16OD CXC DIMP-STOP COUPLING WROT | N/A 600DS 1/8 CXC DIMP-STOP COUPLING WROT | N/A 600DS-CB 1/8 CXC DIMP-STOP COUPLING WROT | N/A 600DS 5/16OD DIMP-STOP COUPLING WROT | N/A 600DS-CB 5/16OD DIMP-STOP COUPLING WROT | |||||
| *Brand Name | N/A NIBCO® | |||||||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A C x C | |||||||||
| Weight | N/A 0.003 lb | N/A 0.005 lb | N/A 0.005 lb | N/A 0.009 lb | N/A 0.009 lb | |||||
| Size | N/A 3/16 | N/A 1/8 | N/A 1/8 | N/A 5/16 | N/A 5/16 | |||||
| Material | N/A Copper | |||||||||
| Nominal Size 1 | N/A 3/16 | N/A 1/8 | N/A 1/8 | N/A 5/16 | N/A 5/16 | |||||
| Nominal Size 2 | N/A 3/16 | N/A 1/8 | N/A 1/8 | N/A 5/16 | N/A 5/16 | |||||
| 
                         | 
                ||||||||||
