CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    775 - Class 150 Threaded Companion Flange F - Cast
    Metal Pressure Fittings
        
    
        
            The flange features female NPT threads and flange face. This fitting provides a means for adapting a threaded connection to a flange connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B515306 Class 150 Threaded Companion Flange F - Cast, 775  | 
                        
                                
                                                             B515356 Class 150 Threaded Companion Flange F - Cast, 775  | 
                        
                                
                                                             B515406 Class 150 Threaded Companion Flange F - Cast, 775  | 
                        
                                
                                                             B515456 Class 150 Threaded Companion Flange F - Cast, 775  | 
                ||||
| UPC Code | N/A 039923358981 | N/A 039923359025 | N/A 039923359056 | N/A 039923359087 | ||||
| eClass Classification | N/A | |||||||
| All Type of Item | N/A Fitting | |||||||
| Description | N/A 775 2 THD CLASS 150 FLANGE CAST | N/A 775 21/2 THD CLASS 150 FLANGE CAST | N/A 775 3 THD CLASS 150 FLANGE CAST | N/A 775 4 THD CLASS 150 FLANGE CAST | ||||
| Nominal Size 1 | N/A | |||||||
| Type | N/A Flange | |||||||
| Connection Type | N/A F x Flange | |||||||
| Weight | N/A 4.129 lb | N/A 6.425 lb | N/A 7.130 lb | N/A 11.466 lb | ||||
| Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | ||||
| Material | N/A Bronze | |||||||
| 
                         | 
                ||||||||
