CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    750-3 - Bulkhead Fitting C x F - Cast
    Metal Pressure Fittings
        
    
        
            The bulkhead fitting features a solder cup and female NPT thread. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B351300 Bulkhead Fitting C x F - Cast, 750-3  | 
                        
                                
                                                             B351350 Bulkhead Fitting C x F - Cast, 750-3  | 
                        
                                
                                                             B351400 Bulkhead Fitting C x F - Cast, 750-3  | 
                |||
| UPC Code | N/A 039923345233 | N/A 039923345240 | N/A 039923345257 | |||
| eClass Classification | N/A | |||||
| All Type of Item | N/A Fitting | |||||
| Description | N/A 7503 1/2 CXF BULKHEAD FTG CAST | N/A 7503 3/4 CXF BULKHEAD FTG CAST | N/A 7503 1 CXF BULKHEAD FTG CAST | |||
| Nominal Size 1 | N/A | |||||
| Type | N/A Bulkhead Fitting | |||||
| Connection Type | N/A C x F (NPT) | |||||
| Weight | N/A 0.504 lb | N/A 0.79 lb | N/A 1.386 lb | |||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
| Material | N/A Bronze | |||||
| 
                         | 
                ||||||
