CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    750 - Bulkhead Fitting C x C - Cast
    Metal Pressure Fittings
        
    
        
            The bulkhead fitting features solder cups. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             B350300 Bulkhead Fitting C x C - Cast, 750  | 
                        
                                
                                                             B350350 Bulkhead Fitting C x C - Cast, 750  | 
                        
                                
                                                             B350400 Bulkhead Fitting C x C - Cast, 750  | 
                        
                                
                                                             B350500 Bulkhead Fitting C x C - Cast, 750  | 
                ||||
| UPC Code | N/A 039923345042 | N/A 039923345066 | N/A 039923345080 | N/A 039923345141 | ||||
| eClass Classification | N/A | |||||||
| All Type of Item | N/A Fitting | |||||||
| Description | N/A 750 1/2 CXC BULKHEAD FTG CAST | N/A 750 3/4 CXC BULKHEAD FTG CAST | N/A 750 1 CXC BULKHEAD FTG CAST | N/A 750 1 1/2 CXC BULKHEAD FITTING CAST | ||||
| Nominal Size 1 | N/A | |||||||
| Type | N/A Bulkhead Fitting | |||||||
| Connection Type | N/A C x C | |||||||
| Weight | N/A 0.480 lb | N/A 0.77 lb | N/A 1.3 lb | N/A 2.870 lb | ||||
| Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | ||||
| Material | N/A Bronze | |||||||
| 
                         | 
                ||||||||
