CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    604 - Adapter C x M - Wrot
    Metal Pressure Fittings
        
    
        
            The male adapter features a solder cup and male NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             9031350 Adapter C x M - Wrot, 604  | 
                        
                                
                                                             9031350CB Adapter C x M - Wrot, 604  | 
                        
                                
                                                             9032000 Adapter C x M - Wrot, 604  | 
                        
                                
                                                             9032000CB Adapter C x M - Wrot, 604  | 
                        
                                
                                                             9032095 Adapter C x M - Wrot, 604  | 
                |||||
| UPC Code | N/A 039923303424 | N/A 039923302656 | N/A 039923303684 | N/A 039923302700 | N/A 039923381729 | |||||
| eClass Classification | N/A | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| All Special Application | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A Lead-Free*; ACR Air Conditioning / Refrigeration | |||||
| Description | N/A 604 1 CXM ADAPTER WROT | N/A 604-CB 1 CXM ADAPTER WROT | N/A 604 11/2 CXM ADAPTER WROT | N/A 604-CB 11/2 CXM ADAPTER WROT | N/A 604R 11/2X1 CXM ADAPTER WROT | |||||
| Nominal Size 1 | N/A | |||||||||
| Nominal Size 2 | N/A | |||||||||
| Type | N/A Adapter | |||||||||
| Connection Type | N/A C x M (NPT) | |||||||||
| Weight | N/A 0.208 lb | N/A 0.208 lb | N/A 0.457 lb | N/A 0.457 lb | N/A 0.37 lb | |||||
| Size | N/A 1 | N/A 1 | N/A 1 1/2 | N/A 1 1/2 | N/A 1 1/2 x 1 | |||||
| Material | N/A Copper | |||||||||
| 
                         | 
                ||||||||||
